SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Pressed steel
Material
Pressed steel, epoxy resin coating, black colour
RAL 9005, matte finish.
Standard executions
Turned and welded steel hub.
- GN 228-B: H9 reamed hole.
- GN 228-V: H11 square hole.
- GN 228-K: H9 reamed hole with keyway according to DIN 6885/1 tolerance P9.
Features and applications
GN 228 spoked handwheels are robust and resistant to knocks and blows.
The dimensions of the hub l1 and the diameter d3 correspond to those of the handwheel DIN 950.