GN 321 Solid handwheels

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast aluminium, fine sandblasted matte surface, turned and mirror-polished rim.

Standard executions

H7 reamed hole.

  • GN 321-A: without handle.
  • GN 321-R: with revolving handle in polyamide based (PA) technopolymer, black colour, matte finish.
Other executions

Special executions on request

  • Handwheels with safety bushing GN 000.5.
  • GN 323 handwheels with black epoxy resin coating, matte finish.
  • Handwheels with keyway in compliance with DIN 6885/1 tolerance P9.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT