SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Aluminum
Material
Aluminium, epoxy resin coating, black or light grey colour, matte finish.
Centre cap
Technopolymer black or light grey colour.
Standard executions
- GN 559-A: closed shape for mounting with threaded blind holes.
- GN 559-B: open shape for mounting with threaded blind holes.
- GN 559-C: open shape for mounting with pass-through holes for M8 cylindrical head screws with hexagon socket, with closing cap.
Colour index:
- SW: RAL 9005 black colour.
- SR: RAL 9006 grey colour.
Ergonomy and design
GN 559 handles are characterized by an ergonomic design able to achieve the grip with a precise orientation.
The holes for the fixing screws of GN 559-C execution are closed in the appropriate housing with a cap to be fitted after the handle is assembled.