GN 424.1 - GN 424.5 Bow handles

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Round cross section bar.

Threaded blind holes.

  • GN 424.1-CR: chrome-plated steel.
  • GN 424.1-SR: epoxy resin coating, RAL 9006 grey colour, matte finish.
  • GN 424.1-SW: epoxy resin coating, RAL 9005 black colour, matte finish.
  • GN 424.5: AISI 303 stainless steel, brushed matte finish.
General information

Features and applications

GN 424.1 arch-shaped handles are particularly suitable for use on revolving doors, sliding doors or drawers.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT