SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
PM-M.2000 Assembly kit for profiles
for M.2000 and M.2000-SWM handle, SUPER-technopolymer
Plates
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.
Screws
AISI 304 stainless steel.
Features and applications
The PM-M.2000 kit allows the installation of the M.2000 and M.2000-SWM handles on profiles starting from size 35 mm with a T-slot.
The supply includes two M6x12 countersunk head screws with hexagonal socket for mounting the plates to the handle. These screws are not accessible after installing the handle on the profile.
Assembly instructions
- Mount the plates on the handle using M6x12 screws.
- Mount the handle on the profile in the desired position using M6 countersunk head screws (not included in the supply) and suitable T-slot inserts, type GN 51B (not included in supply).
Technical data
Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out under the test conditions shown in the figure with ambient temperature.