SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Movable handle shanks, technopolymer and aluminium
Pass-through handle shanks
Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish.
To prevent tube rotation, screw up to the stop the self-tapping screw ø3,9x6,5 arranged inside the handle shank.
Closing caps
- ECS.T: polyamide based (PA) technopolymer, in the colours specified in the standard executions, matte finish, press-fit assembly (Fig.1).: Supplied, removable by a screwdriver.
Available also as accessory sold separately (see table).
End caps
Polyamide based (PA) technopolymer, matte finish.
Mounting
Pass-through hole for front or rear mounting by means of cylindrical-head screws with hexagon socket, hexagonal-head screws or standard nuts.
Standard executions
- M.1053-P-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam. Handle shanks and closing caps in RAL 9005 (C9) black colour.
- M.1053-P-AN-BK: anodised aluminium tube, natural colour, handle shanks and closing caps in RAL 9005 (C9) black colour.
- M.1053-P-AN-GR: anodised aluminium tube, natural colour, handle shanks and closing caps in RAL 7031 (C31) grey colour.
Technical data
Tubular handles are characterised by a variable handle shank, the handle shanks being adjustable on the tube by means of the set screw.
Tensile stress: F values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Special executions on request
- Different lengths.
Accessories on request
- ECS.T: polyamide based (PA) technopolymer closing cap, RAL 9005 black colour (C9), RAL 7031 grey (C31), matte finish, press-fit assembly (see table). For sufficient quantities, it can be supplied in other colours.