SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
M.1053-P-CLEAN Adjustable shank handles
Movable handle shanks, technopolymer and aluminium, easy cleaning
Pass-through handle shanks
Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish.
To prevent tube rotation, screw up to the stop the self-tapping screw ø3,9x6,5 arranged inside the handle shank.
Closing caps
- ECS.T: Polyamide based (PA) technopolymer, white colour similar to RAL 9002, matte finish, press-fit assembly (Fig.1).: Supplied, removable by a screwdriver.
Available also as accessory sold separately (see table).
End caps
Polyamide based (PA) technopolymer, matte finish.
Mounting
Pass-through hole for front or rear mounting by means of cylindrical-head screws with hexagon socket, hexagonal-head screws or standard nuts.
Standard execution
- Aluminium tube, coating in white colour similar to RAL 9002, handle shanks and closing caps in white colour similar to RAL 9002 (CLEAN).
Technical data
Tubular handles are characterised by a variable handle shank, the handle shanks being adjustable on the tube by means of the set screw.
Tensile stress: F values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.
Special executions on request
- Different lengths.
Accessories on request
- ECS.T: polyamide based (PA) technopolymer closing cap, RAL 9002 white, matte finish, press-fit assembly (see table). For sufficient quantities, it can be supplied in other colours.