I.281 Cylindrical revolving handles

Duroplast

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Phenolic based (PF) Duroplast, black colour, glossy finish.

Standard executions

  • I.281: plain pass-through hole.
  • I.281+x: matte chrome-plated steel pin, cylindrical-head with hexagon socket.
  • I.281+x-SST: AISI 304 stainless steel pin, cylindrical-head with hexagon socket.
  • I.281+x+Gh: matte chrome-plated steel pin and locking nut, cylindrical-head with hexagon socket.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT