GN 726.2 Control knurled knobs

with graduated flange, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Knurled aluminium profile, anodised, black colour.

Cap

Acetal resin based (POM) technopolymer, light-grey colour.

Flange

Polyamide based (PA) technopolymer.

Standard executions

H8 reamed hole. Assembly by means of a supplied stainless steel transversal grub screw with hexagon socket.

  • GN 726.2-A: flange with triangular index.
  • GN 726.2-B: plain flange.
  • GN 726.2-S: flange with standard graduation, 20 marks, numbering from 0 to 9 increases as the knob is turned clockwise.

Laser-engraved precision graduations.

Other executions

Special executions on request

  • On the surface of the cap words, marks, graphic symbols, etc...can be tampoprinted in colours.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT