SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with revolving handle, aluminium
Material
Knurled aluminium profile, anodised, black colour.
Cap
Acetal resin based (POM) technopolymer, light-grey colour.
Handle
Polyamide based (PA) technopolymer, black colour, glossy finish.
Standard executions
- GN 736-B-A: H8 reamed hole, without handle.
Assembly by means of a supplied stainless steel transversal grub screw UNI 5929 (grub screw with hexagon socket and cup end).
- GN 736-B-D: H8 reamed hole, with revolving handle.
Assembly by means of a supplied stainless steel transversal grub screw UNI 5929 (grub screw with hexagon socket and cup end).
- GN 736-K-A: H8 reamed hole and keyway in compliance with DIN 6885/1 tolerance P9, without handle.
- GN 736-K-D: H8 reamed hole and keyway in compliance with DIN 6885/1 tolerance P9, with revolving handle.
Special executions on request
On the surface of the cap words, marks, graphic symbols, etc...can be tampoprinted in colours.