SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
for IZN.381 control knobs
Material
Matte anodised aluminium.
Mounting
By means of three supplied self-tapping rivets for fitting to control knobs IZN.381.
Standard executions
- F.N: plain flange.
- F.K: flange with triangular black index.
- F.GS: flange with black graduation (marks and numbers).
- F.32 GS e F.40 GS: 40 marks, numbering 0, 1, 2 .... 9 increases as the knob is turned clockwise.
- F.45, 50, 63 GS: 100 marks, numbering 0, 1, 2 .... 9 increases as the knob is turned clockwise.
Special executions on request
On the surface of the flanges other kinds of precision graduations can be laser-engraved (see Graduations), numbers, graphic symbols, etc.