SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with locking device, aluminium
Material
Aluminium, epoxy resin coating, RAL 9005 black colour.
AISI 304 stainless steel screws and nuts.
Standard executions
- GN 134.7-G: with threaded hole.
- GN 134.7-D: with ball spring plunger GN 615.9 (execution KN), AISI 303 stainless steel.
- GN 134.7-R: with spring positioning plunger and stop in retracted position GN 717-NI (execution CK), AISI 303 stainless steel.
AISI 303 stainless steel locking nut.
Features and applications
The assembly hole of GN 134.7 connecting clamps allows an excellent match with tubes GN 990.
The clamping screws d2 may be replaced by clamping kits GN 911.
Special executions on request
GN 990: square connecting tubes in special execution with locking holes.