GN 147.3 Connecting clamps with base

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, matte finish.

AISI 304 stainless steel screws and nuts.

Standard executions

  • GN 147.3-B-BL: round hole, natural aluminium.
  • GN 147.3-B-SW: round hole, aluminium, epoxy resin coating, RAL 9005 black colour.
  • GN 147.3-V-BL: square hole, natural aluminium.
  • GN 147.3-V-SW: square hole, aluminium, epoxy resin coating, RAL 9005 black colour.
General information

Features and applications

The fixing hole in GN 147.3 connecting clamps permits optimal use with the tubes GN 990.

The clamping screw d3 may be replaced by clamping kit GN 911.

GN 147.3-B - Round hole 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT