SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Flat lever, zinc alloy, steel clamping element
Lever body
Die-cast zinc alloy, epoxy resin coating, black colour, matte finish.
Standard executions
Black-oxide steel clamping element and retaining screw. Steel return spring.
- Threaded hole.
- Threaded screw, length as shown in the table.
Features and applications
The horizontal position of the GN 302 adjustable handle lever offers a more compact design. Particularly suitable for applications where lack of space reduces the field of action.
Special executions on request
- Lever body in different colours.
- Chrome-plated lever.
- Clamping element with different threadings.
Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).