GN 300 - GN 300.1 - GN 300.5 (inch sizes) Adjustable handles

Zinc alloy or stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Die-cast zinc alloy with epoxy resin coating, or stainless steel, sandblasted matte finish.

Standard executions

Threaded hole or threaded screw.

  • GN 300: zinc alloy lever, black-oxide steel clamping element and retaining screw with hexagon socket. Stainless steel return spring.
  • GN 300.1: zinc alloy lever, AISI 303 stainless steel clamping element and retaining screw with hexagon socket. AISI 301 stainless steel return spring.
  • GN 300.5: stainless steel lever, AISI 303 stainless steel clamping element and retaining screw with hexagon socket. AISI 301 stainless steel return spring.
General information

Features and applications

Particularly suitable when the lever turning angle is limited owing to lack of space.

Instructions of use

Instructions of use

For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.

If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).

Other executions

Special executions on request for GN 300 and GN 300.1

  • Lever body in different colours.
  • Chrome-plated lever.
  • Clamping element with different threadings and lengths.

Special executions on request for GN 300.5

  • Clamping element with different threadings and lengths.
  • Adjustable handle with hexagonal head retaining screw (GN 300.5-AS).
  • Adjustable handles with lever in cast CF-8 stainless steel with electropolished finish (GN 300.6).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT