GN 125 (inch sizes) Adjustable handles

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Black-oxide steel.

Handle

Phenolic based (PF) Duroplast, black colour, glossy finish, PLX..

Hub cap

Anodised aluminium, natural colour.

Standard executions

Black-oxide steel clamping element, treated steel return spring.

  • GN 125-D: straight arm, threaded hole or threaded screw of length as shown in the table.
  • GN 125-E: 15° inclined arm, threaded hole or threaded screw of length as shown in the table.
General information

Features and applications

Particularly suitable when the lever turning angle is limited owing to lack of space.

Other executions

Special executions on request

AISI 303 stainless steel adjustable handles.

Instructions of use

Instructions

For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT