ERZ. (inch sizes) Adjustable handles

Technopolymer, steel or stainless steel clamping element

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Standard executions

  • ERZ-A: black-oxide steel clamping element with threaded hole and retaining screw. AISI 302 stainless steel return spring.
  • ERZ-SST: AISI 303 stainless steel clamping element with threaded hole and retaining screw. AISI 302 stainless steel return spring.
  • ERZ-p: black-oxide steel clamping element with threaded screw and retaining screw. AISI 302 stainless steel return spring.
  • ERZ-SST-p: AISI 303 stainless steel clamping element with threaded screw and retaining screw. AISI 302 stainless steel return spring.
General information

Features and applications

Particularly suitable when the lever turning angle is limited owing to lack of space.

The metal teeth of the built-in zinc alloy insert allow the assembly of clamping elements completely made out of metal, which can be easily modified by machining in case of special assembly requirements.

Other executions

Special executions on request

Lever body in orange colour.

Instructions of use

Instructions of use

For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.

If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT