CWN. (inch sizes) Wing nuts

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • CWN-B: brass boss, threaded blind hole.
  • CWN-p: zinc-plated steel threaded stud, chamfered flat end according to ISO 4753 (see Technical Data).
  • CWN-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to ISO 4753 (see Technical Data).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT