VC.692 (inch sizes) Lobe knobs with solid section

Technopolymer, easy cleaning

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • VC.692-B: brass boss, threaded blind hole.
  • VC.692-SST: AISI 303 stainless steel boss, threaded blind hole.
  • VC.692-p: zinc-plated steel threaded stud, chamfered flat end according to ISO 4753 (see Technical Data).
  • VC.692-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to ISO 4753 (see Technical Data).
General information

Features and applications

The exclusive five-lobe shape (ELESA original design) offers the operator's fingers a proper grip and prevents unhealthy residues from depositing thanks to its solid shape without cavities.

This knob is particularly suitable for applications on machines and equipment whose parts, for hygienic reasons, must be frequently cleaned also using water or steam jets.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT