VL.640 FP - VL.140 FP (inch sizes) Lobe knobs

Technopolymer or Duroplast

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

  • VL.640 FP: glass-fibre reinforced polyamide based (PA) technopolymer, black colour, glossy finish.
  • VL.140 FP: phenolic based (PF) Duroplast, black colour, glossy finish.

Standard executions

  • VL.640 FP-A: black-oxide steel hub, with uncovered front end, available in different executions: reamed pass-through hole, threaded pass-through hole.
  • VL.140 FP-A: black-oxide steel hub available in different executions: reamed pass-through hole, threaded pass-through hole.
Other executions

Other executions on request

Metric threaded or plain pass-through holes.

Special executions on request

Different RAL colours with zinc-plated steel hub.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT