VC.192 (inch sizes) Lobe knobs

Duroplast, easy cleaning

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Phenolic based (PF) Duroplast, black colour, glossy finish.

Standard executions

  • VC.192-A: black-oxide steel boss, threaded or plain blind hole.
  • VC.192-B: brass boss, plain or threaded blind hole.
  • VC.192-SST: AISI 303 stainless steel boss, threaded blind hole.
  • VC.192-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to ISO 4753 (see Technical data).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT