SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Steel
Lever body
Cast zinc-plated steel.
Rotating pin
Zinc-plated steel.
Clamping element
Zinc-plated steel with threaded hole or threaded screw.
Standard executions
- GN 927.3-A: positioning with zinc-plated, threaded adjustment wing nut, with zinc-plated support bushing with glass fibre reinforced acetal-based technopolymer (POM) contact insert.
- GN 927.3-B: positioning without adjustment wing nut, with support bushing in glass-fibre reinforced polyamide based (PA) technopolymer.
Features and applications
GN 927.3 clamping levers are particularly suitable for quick clamping.
The GN 927.3-A version with adjustment wing nut provides quick and efficient tightening. In fact, the adjustment wing nut at the base enables adjustment of the tightening force used and simultaneous locking of the lever in the position required.
This type of lever allows you to reach clamping forces up to 8 kN.