SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Zinc alloy
Lever body
Die-cast zinc alloy with epoxy resin coating, sand-blasted matte finish.
Standard executions
Retaining screw with six-lobed socket to fit TORX®* (see communication attached).
AISI 301 stainless steel return spring. Black-oxide steel clamping element and retaining screw.
- GN 300.1 (d1): threaded hole
- GN 300.1 (d1 - l2): threaded screw.
Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the six-lobed socket front head screw (after having disengaged the lever).
Special executions on request
- Lever body in different colours.
- Chrome-plated lever.
- Clamping element with different threadings and lengths.