GN 300 Adjustable handles

Zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Die-cast zinc alloy with epoxy resin coating, sand-blasted matte finish.

Standard executions

Retaining screw with six-lobed socket to fit TORX®* (see communication attached).

Steel return spring. Black-oxide steel clamping element and retaining screw.

  • GN 300 (d1): threaded hole.
  • GN 300 (d1 - l2): threaded screw.
General information

Features and applications

Particularly suitable when the lever turning angle is limited owing to lack of space.

Instructions of use

Instructions of use

For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.

If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the six-lobed socket front head screw (after having disengaged the lever).

Other executions

Special executions on request

  • Lever body in different colours.
  • Chrome-plated lever.
  • Clamping element with different threadings and lengths.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT