GN 212.4 Adjustable handles

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Turned and black-oxide steel.

Handle

Phenolic based (PF) Duroplast, black colour, glossy finish I.280.

Standard executions

Black-oxide steel clamping element. Steel return spring.

  • Threaded hole.
  • Threaded screw, length as shown in the table.
General information

Features and applications

Particularly suitable when the lever turning angle is limited owing to lack of space.

Other executions

Special executions on request

  • AISI 303 stainless steel for diameters D = 21 - 24 -28.
  • Straight arm.
Instructions of use

Instructions of use

For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT