SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
AISI 316L stainless steel, easy cleaning
Standard executions
AISI 316L stainless steel, sandblasted matte finish.
- VMT-A4: without hole.
- VMT-A4 (dH7): with plain blind hole.
- VMT-A4 (d): with threaded blind hole.
- VMT-A4-FP: with threaded pass-through hole.
Features and applications
The three-lobe shape with large recesses is particularly ergonomic, ensuring an effective grip even with work gloves.
The design without rear recesses prevents unhealthy residues from depositing, ensuring maximum ease of cleaning.
Particularly suitable for applications on machines and equipment whose parts must be frequently cleaned by using water jets or steam.
Special executions on request
Glossy finish.