GN 6335 Star knobs

AISI 316 stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type D: with threaded through bore
  • Type E: with threaded blind bore

Stainless Steel precision casting     A4

  • AISI 316
  • polished     PL
General information

Features and applications

Hand knobs GN 6335 satisfy the dimensions of the DIN 6335 but differ in terms of their non-scooping geometry, which makes cleaning easier and helps prevent possible build-up of dirt.

They are suitable for areas with special hygiene requirements and, thanks to the material used, for applications in highly corrosive environments.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT