SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- GFL-B: brass boss, threaded through hole.
- GFL-p: zinc-plated steel threaded stud.
Features and applications
The ergonomic seven-lobe shape allows an effective grip to the operator when tightening.
Suitable for axial locking; it can be used as a nut.