VCT. Lobe knobs

Technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.

VCT.25: glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Boss cap

  • CA.VCT: polypropylene-based (PP) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied. Not available for VCT.25.

Available also as accessory sold separately (see table).

Standard executions

  • VCT-A: black-oxide steel boss, plain blind hole.
  • VCT-B: brass boss, threaded blind hole (VCT.25 - 95) or threaded pass-through hole (VCT.32 - 40 - 50 - 63 - 74 - 84).
  • VCT-AZ: zinc-plated steel boss, threaded pass-through hole.
  • VCT-SST: AISI 303 stainless steel boss, threaded blind hole (VCT.25) or threaded pass-through hole (VCT.32 - 40 - 50 - 63 - 74 - 84).
  • VCT.FP: brass boss, threaded pass-through hole, without cap.
  • VCT-AZ-FP: zinc-plated steel boss, threaded pass-through hole, without cap.
  • VCT-SST-FP: AISI 303 stainless steel boss, threaded pass-through hole, without cap.
  • VCT-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
  • VCT-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
Accessories

Accessories on request

CA.VCT: polypropylene-based (PP) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly, not available for VCT.25 (see table). For sufficient quantities, it can be supplied in other colours or with customised graphic symbols, marks or writings.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.