SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
AISI 316 stainless steel
Types
- Type D: with threaded through bore
- Type E: with threaded blind bore
Stainless Steel precision casting A4
- AISI 316
- polished PL
Features and applications
Star knobs GN 6336 satisfy the dimensions of the DIN 6336 but differ in terms of their non-scooping geometry, which makes cleaning easier and helps prevent possible build-up of dirt.
They are suitable for areas with special hygiene requirements and, thanks to the material used, for applications in highly corrosive environments.