SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
AISI 303 stainless steel, easy cleaning
Material
AISI 303 stainless steel.
Standard executions
- GN 5335-A: sandblasted matte finish, without hole.
- GN 5335-C: sandblasted matte finish, H7 reamed blind hole.
- GN 5335-E: sandblasted matte finish, threaded blind hole.
- GN 5335-E-PL: polished, threaded blind hole.
- GN 5335-D: sandblasted matte finish, threaded pass-through hole.
- GN 5335-D-PL: polished, threaded pass-through hole.
- GN 5335: sandblasted matte finish, threaded pin.
Features and applications
The finish quality, angular seal and absence of recesses, prevents dirt adherence and facilitates cleaning.
Particularly suitable for applications on machines and equipment whose parts must be frequently cleaned by using water jets or steam.