GN 5334.13 Lobe knobs

with retaining chain or retaining cable, stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type A: only with retaining ring
  • Type H: with retaining cable
  • Type K: with ball chain

Knob

Stainless Steel AISI 316L (A4)

Hub welded

Sand-blasted matte finish.

Threaded stud / Bushing

Stainless Steel AISI 304

Retaining cable GN 111.6 (Type A).

Stainless Steel AISI 301

Ball chain GN 111.5 (Type K).

Stainless Steel AISI 301

Retaining cable GN 111.2 (Type H).

Stainless steel

coated with clear plastic

General information

Features and applications

Stainless Steel-Star knobs GN 5334.13 can be captive-attached to a base element with the help of a ball chain or a retaining cable. The star knobs are supplied ready assembled (with retaining ring and ball chain or retaining cable).

On request

On request

  • Ball chains / Retaining cables with other lengths
  • other GN / DIN standards with retaining chain or retaining cable.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT