SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Steel or stainless steel

Material
- DIN 464: steel class 5.8 (tensile strength 500 N/mm2), turned and burnished.
- DIN 464-ZB: steel class 5.8 (tensile strength 500 N/mm2), turned and galvanised.
- DIN 464-NI: AISI 303 stainless steel, sandblasted matte finish.
Standard execution
Threaded pin.