SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with cap, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Boss cap
CA.VCT: polypropylene-based (PP) technopolymer, in Elecolors colours, matte finish, press-fit assembly. Supplied.
Available also as accessory sold separately (see table).
Standard executions
- VTT-C-B: brass boss, threaded pass-through hole.
- VTT-C-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
Features and applications
The three-lobe shape with large recesses is particularly ergonomic also for smaller knobs, ensuring an effective grip even with work gloves.
Accessories on request
CA.VCT: polypropylene-based (PP) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly. It can be supplied in other colours or with customised graphic symbols, marks or writings.
Special executions on request
Handwheels with stainless steel metal parts.