SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer
Material
Polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- BT-B: brass boss, threaded blind hole.
- BT-SST: AISI 303 stainless steel boss, threaded blind hole.
- BT-FP: brass boss, threaded pass-through hole.
- BT-SST-FP: AISI 303 stainless steel, threaded pass-through hole.
- BT-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
- BT-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).