SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with conical thread, steel or stainless steel
Versions
- Type A: without thread coating
- Type GPC: with thread coating
Zinc-plated steel, blue passivated ST
AISI 303 stainless steel NI
Thread coating (Type GPC)
Precote 5
- white
- Operating temperature -60 °C to +150 °C
Information
Threaded plugs DIN 906 are used to close bore holes with cylindrical internal thread. The tightness depends on the medium, pressure, temperature and material pairing. The type GPC with thread coating provides a higher degree of safety.