SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
with retaining chain, fill symbol, technopolymer
Material
Polyamide-based (PA) technopolymer, black colour RAL 9005, matte finish.
Elastic fork
Acetal-based technopolymer (POM), black colour.
Packing rings
Two NBR synthetic rubber O-rings.
Retaining chain
Ball cable and coupling heads in acetal resin based (POM) technopolymer, black colour.
NERINOX treated stainless steel ring with two coils.
Head fastening by means of a self-tapping screw ø4.8 mm UNI EN ISO 7050 or a M5 countersunk-head screw UNI EN ISO 10642.
Standard executions
- TP-C-LP: without side hole.
- TP-CF-LP: with side breather hole.
Maximum continuous working temperature
60°C.
Graphic symbol "fill"
According to DIN regulations.
Mounting
Push-fit avoids the need to screw/unscrew.
Features and applications
The elastic fork, housed in the special groove of the cap, can rotate freely. The spiral ring connects the fork to the chain.
Suitable for use when it is necessary to avoid the loss of the cap.