TP-C Push-fit plugs

fill symbol, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer, black colour RAL 9005 (C9) or orange colour RAL 2004 (C2), matte finish.

Packing rings

Two NBR synthetic rubber O-rings.

Standard executions

  • TP-C: without side hole.
  • TP-CF: with side breather hole.

Maximum continuous working temperature

100°C.

Graphic symbol "fill"

According to DIN regulations.

Mounting

Push-fit avoids the need to screw/unscrew.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT