TCE. Threaded plugs

with hexagon socket, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Packing ring

NBR synthetic rubber flat washer, or in FKM (such as VITON®)*.

Standard executions

  • TCE.: with NBR packing ring.
  • TCE-FKM: with FKM packing ring.

Suitable for use with fuels (such as diesel and high octane petrol), alcohols, and weak organic acids.

Maximum continuous working temperature

100°C.

General information

Technical data

The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.

* Registered trademark by DuPont Dow Elastomers.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT