SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Stainless steel
Material
AISI 303 stainless steel.
Window
ESG safety glass for use with maximum continuous working temperature 180°C.
Ring
FKM type VITON® flat packing ring, for use with maximum continuous working temperature 180°C.
Standard executions
- GN 743.5-A: with reflector made out of technopolymer (PSU polysulfone), maximum continuous working temperature 180°C.
- GN 743.5-B: without reflector, with AISI 301 stainless steel seal ring, maximum continuous working temperature 180°C.
Features and applications
GN 743.5 oil level sight glasses can be used on pressurised oil tanks (oil-proof resistance data available on request).
The seal between the brass body and the ESG glass window is guaranteed by a packing ring in FKM type VITON®*.
* Registered trademark by DuPont Dow Elastomers.
Accessories on request
Brass nuts with Gas threadings, type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.