SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Transparent technopolymer, for use with fluids containing alcohol, high UV resistance
Body
Transparent polyamide based (PA-T/AR) technopolymer. Highly resistant to shocks, solvents, oils with additives, aliphatic and aromatic hydrocarbons, petrol, naphtha, phosphoric esters, additives and detergents containing alcohol. High UV resistance.
Packing rings
Step-shaped for the seal on the reservoir walls and NBR synthetic rubber O-ring screw underhead.
Suggested roughness of the packing ring application surface Ra = 3 µm.
Contrast screen
White lacquered aluminium. The housing, in the appropriate external rear slot, guarantees the best protection from direct contact with fluid.
It can be taken out from the inclined side, before assembly to allow the insertion of level lines or words.
Thermometer
Incorporated thermometer for temperature reading.
Standard executions
- HCZ/T-AR: zinc-plated steel screws, nuts and washers.
- HCZ/T-AR-VT: AISI 303 stainless steel screws, AISI 304 stainless steel nuts and washers.
Maximum continuous working temperature
90°C (with oil).
Features and performances
Ultrasound welding to guarantee a perfect seal.
Maximum fluid level visibility even from side positions.
Lens effect for a better visibility of the fluid level.
Thanks to the SUPER-technopolymer screws, HCZ/T-AR-VT column level indicator can be used in corrosion resistance applications where stainless steel is not necessary.
The special slotted head of the SUPER-technopolymer screws is especially designed to reach an optimum tightening of the packing rings by applying an adequate tightening torque (ELESA patent) thus avoiding unnecessary stress to the screws.
Technical data
In laboratory tests carried out with mineral oil type CB68 (according to ISO 3498) at 23°C for a limited period of time, the weld stood up to: 13 bar (HCZ.76-AR and HCZ.127-AR) 10 bar (HCZ.254-AR).
Considering the SUPER-technopolymer screws, the maximum working pressure cannot be higher than 5 bar at 20°C and 2 bar at 90°C.
For use with other fluids and under different pressure and temperature conditions, please contact ELESA Technical Department.
In any case we suggest to verify the suitability of the product under the actual working conditions.