SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
SFW-BA Breather caps
double valve, with bayonet, technopolymer
Material
Polyamide based (PA) technopolymer.
- Cover: RAL 2004 orange, semi-matte finish, with graphic symbol "valve".
- Threaded connector: black colour, semi-matte finish.
- Zinc-plated steel sheet bayonet. Chrome-plated steel safety chain.
Packing ring
NBR synthetic rubber.
Overpressure valve
Technopolymer with NBR synthetic rubber O-ring and stainless steel spring.
Set at around 0.350 bar.
Suction valve
Technopolymer with NBR synthetic rubber O-ring and stainless steel spring. Set at around 0.030 bar.
Ring-shaped air filter
"Tech-foam" polyurethane foam mesh (polyester base), air filtration 40 µ.
Maximum continuous working temperature
100°C.
Features
The use of SFW-BA breather caps which create a pressure plenum chamber right above the oil level within tested limit conditions, in order to avoid any reservoir deformation, offers the following advantages:
- reduces reservoir air volume intake keeping clean oil and filter;
- it improves suction pump action under working conditions reducing cavitation phenomenon;
- prevents fluid leakage when the system is part of a mobile unit;
- it reduces foam in fluid.
Technical data
Air flow rate for the different executions of breather caps can be obtained from the diagram on the basis of the difference of air pressure inside and outside the reservoir.
Special executions on request
- Black colour cover.
- Overpressure valve set at 0.700 bar.