HGFT-PR (inch sizes) Oil level sight glasses

with prismatic window, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer, black colour, glossy finish.

Prismatic window

Transparent polyamide based (PA-T/AR) technopolymer. The window consists of a continuous series of prisms which provide a clear and immediate reading of the level of the oil contained in the reservoir.

Packing ring

NBR synthetic rubber.

Maximum continuous working temperature

212°F (100°C) at 3 bar pressure.

General information

Note

For use with fluids containing special additives, please contact ELESA Sales Department.

Accessories on request

Brass nut type GH.- for fitting to reservoirs with wall thickness smaller than 0.20 (5 mm).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT