EWN-LP Wing Nuts

with retaining chain, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Elastic retaining ring in acetal based technopolymer (POM), black colour.

Boss cap

Polyamide based (PA) technopolymer, grey-black colour, matte finish, press-fit assembly, removable by a screwdriver.

Retaining chain

Ball cable and coupling heads in acetal resin based (POM) technopolymer, black colour.

NERINOX treated stainless steel ring with two coils.

Head fastening by means of a self-tapping screw ø4.8 mm UNI EN ISO 7050 or a M5 countersunk-head screw UNI EN ISO 10642.

Standard executions

  • EWN-B-LP: brass boss, threaded through hole.
  • EWN-SST-LP: AISI 303 stainless steel, threaded pass-through hole.
  • EWN-p-LP: zinc-plated steel threaded stud, chamfered flat end according to UNI EN ISO 4753:2012 (see ).
  • EWN-SST-p-LP: AISI 303 stainless steel threaded stud, chamfered flat end UNI EN ISO 4753:2012 (see ).
General information

The elastic retaining ring, housed in the groove of the wing nut can turn freely. The coiled ring connects the elastic retaining ring to the chain.

Suitable where it is necessary to prevent the loss of the wing nut.

For applications in which the fixing of the chain is at a position higher than that of the wing nut, it is advisable to leave it with slack movement to prevent the ring from touching the wing nut.

Other executions

Special executions on request

  • Chain in different lengths.
  • Wing nut with retaining cable CV-T in polyethylene black colour.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.