GN 6311.5 Thrust pads

with elastic ring, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel.

Elastic ring

AISI 301 stainless steel.

Standard executions

  • GN 6311.5-N: with AISI 304 stainless steel clamping surface.
  • GN 6311.5-R: no-slip coating in thermoplastic elastomer (TPE), black colour.
  • GN 6311.5-G: with acetal based (POM) technopolymer bearing protection, RAL 9001 white colour.
General information

Features and applications

GN 6311.5 thrust pads are generally used to transmit clamping forces with grub screws DIN 6332.

The retaining ring creates a simple and fast coupling between the threaded stud and the thrust pad.

They also adapt to surfaces that are not perfectly flat and allow tightening without transmitting rotation from the grub screw to the thrust pad which remains stationary with respect to the surface to be locked.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.