SELF-SANITISATION AGAINST BACTERIA AND FUNGI
technopolymer base, SUPER-technopolymer joint
Base
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Ball joint
Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour.
Standard executions
- LV.F+SJF: without no-slip disk.
- LV.F-AS+SJF: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.
Features and applications
The special knurling under the base edge that rests on the ground provides excellent grip and stability on uneven surfaces even without the no-slip disk.
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).
Used for direct fixing using standard screws, without the need for a threaded stem.
Ground mounting
By means of two holes at 180°, supplied covered by a diaphragm (which can be easily removed by a metal tool), to avoid all unhealthy deposits of dirt and dust when the ground mounting is not required (see Fig.1).