VL.155 Handwheels with lobes

Duroplast

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Phenolic based (PF) Duroplast, black colour, glossy finish.

Standard executions

  • VL.155-A: black-oxide steel boss, plain blind hole.
  • VL.155-B: brass boss, plain or threaded blind hole.
  • VL.155-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data
Other executions

Special executions on request

Handwheels with cross holes according to EN 110  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT