NSL Lead screw shafts for NSF

Trapezoidal thread, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Threaded shafts with single-start trapezoidal thread, right-hand tightening direction.

  • NSL-A: steel.
  • NSL-SST: AISI 304 stainless steel.
General information

Features

NSL threaded shafts form, together with NSF nuts, a structured system for converting rotation into linear motion.

Other executions

Special executions on request

  • Threaded shafts with different threads.
  • Threaded shafts with different lengths.
  • Threaded shafts in different material.
  • Threaded shafts with left-hand tightening direction.
  • Threaded shafts with multi-start threads.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT