GN 616-NI Bolt spring plungers

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

AISI 303 stainless steel, hexagon socket head.

Spring

AISI 631 stainless steel.

Standard executions

Nitrided AISI 303 stainless steel bolt, working temperature max 250 °C:

  • GN 616-SN: normal end-force spring.
  • GN 616-SSN: heavy end-force spring.

Acetal resin based (POM) technopolymer bolt, working temperature from -30°C to +50°C:

  • GN 616-KN: normal end-force spring.
  • GN 616-KSN: heavy end-force spring.
Other executions

Special executions on request

  • GN 616-SN-MVK, GN 616-KN-MVK: thread locking by means of micro-encapsulated red patch (see Technical data). Working temperature: from -40°C to +170°C.
  • GN 616- SN-PFB, GN 616-KN-PFB: thread locking by means of polyamide blue coating (see Technical data). Working temperature: from -50°C to +90°C.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT