UCP-S Support bearings

for 90° shafts, with studs, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Bracket

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 5005 blue colour, matte finish.

Bushings and washers

AISI 304 stainless steel.

Bearing

High quality with traceability codes. Chrome steel.

Lubricator

Straight type, in AISI 303 stainless steel with 1/8 gas thread.

Packing rings

NBR rubber.

Cover

Glass-fibre reinforced polypropylene based (PP) technopolymer, RAL 5015 blue colour, matte finish.

Closed cap for head bracket or for pass-through shafts.

Standard executions

  • UCP-S-T: head bracket with closed cover.
  • UCP-S-P: bracket for pass-through shaft with drilled cover and NBR rubber packing ring for rotating shafts.
General information

Features and applications

Overall dimensions are in compliance with ISO 3228.

A system of completely sealed packing rings assures the protection of the bearing from dirt ingress. The reduced contact surface of the support base allows for maximum sanitisation.

Max shaft misalignment = 2,5°.

Instructions of use

Assembly with shafts without end stops. For optimum operation, we recommend periodic lubrication with a common grease resistant to high temperatures and oxidation.

UCP-S-P - Bracket for pass-through shaft with drilled cover 
Other executions

Special executions on request

  • AISI 440C stainless steel bearing.
  • Bearing in inch sizes.
  • Brackets for shafts with diameters in different sizes.
  • Brackets in polyamide-based (PA) technopolymer, RAL 5005 blue colour, compliant with FDA standards.
  • Brackets in polypropylene based (PP) technopolymer, packing rings and oil seal in VITON®*.

* Registered trademark by DuPont Dow Elastomers.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.